IESNA:LM-63-2002
[TEST]P1339460
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R459735DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R45 optic, 3500K CCT AND, 97CRI , E3A301H TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]273
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
103.9 168.7 235.8 287.7 328.5 380.1 444.1 501.1 540.2 553
557.5 576.5 591.3 599.8 602.5 590.6 545.2 477.2 395.2 296.3
230.8 127.9 31.3 0.7 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0 0 0 0
103.9 168.3 233.6 287.2 329.2 375.1 437.7 501.1 538.1 552.5
558.5 574.7 590.9 600 601.1 583.6 535.8 472.4 389 296.8
227.6 129.9 33.1 0.7 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0 0 0 0
103.9 169 233.6 287.2 327.2 373.5 431.3 492.7 531.7 552.7
560.7 577.2 595.2 601.1 594.8 567.1 515.1 450.7 375.3 287.4
214.4 122.8 31.7 0.7 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0 0 0 0
103.9 164.4 228.1 282.4 322.8 363.7 418.3 472.1 516.7 543.8
557.3 574.9 593.2 592.7 574 536.1 483.3 423.1 350.9 269
195.4 116.7 32.4 0.7 0.5 0.5 0.5 0.5 0.2 0.2
0.2 0.2 0.2 0 0 0 0
103.9 164.2 226.3 277.9 316.2 355.3 404.1 453.9 495.9 527.2
544.8 560.7 574.7 565.3 536.5 492.7 442.9 388.8 324 242.5
164.6 100.7 33.6 1.1 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0 0 0
103.9 160.7 222.4 272.4 310.3 343.8 386.5 427.9 466.4 496.6
514.2 524.2 530.6 516.7 484.5 444.1 395.9 341.3 274.2 200.9
133.8 79.9 29.9 1.6 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0 0 0
103.9 159.8 215.8 263.5 299.8 331.3 366.9 401.4 432 454.3
468 470.8 468.3 455.9 425.6 386.8 337.2 280.8 217.8 149.1
96.3 56.8 23.1 1.6 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0.2 0 0
103.9 155.9 207.5 254.1 288.4 318.3 347.7 375.8 396.1 412.1
419.6 417.8 411 397 363.9 322.1 269.6 212.3 152.1 102.1
64.4 32.6 6.4 0.5 0.5 0.5 0.5 0.5 0.5 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0
103.9 150.7 200.7 243.2 274.9 301.6 326.3 350.5 365.5 373.7
376.3 370.8 357.3 332 297.5 250.2 194.1 143.6 97.9 61.4
32.4 6.8 0.7 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.2 0.2 0.2 0.2 0.2 0
103.9 148.2 191.3 228.8 259.8 282.7 303.2 320.1 331.3 334
330.8 319.2 295.2 263.9 222.6 175.8 129 89 56.2 29
5.9 0.7 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.2 0.2 0.2 0
103.9 142.2 181.3 214.2 240.4 260.7 275.8 285.8 291.6 288.8
278.3 259.6 230.1 191.8 151.6 113 79.5 50.7 25.1 5.7
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.2 0.2 0
103.9 139.3 172.4 198.6 220.3 235.2 244.8 248.6 246.8 238.1
221 195.4 163.2 129.7 94.1 66 42.9 22.4 5.7 0.7
0.2 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.2 0
103.9 134.9 160.7 182.2 197 207.1 210.3 207.5 198.6 183.3
162.6 137 108.4 79 53.9 35.2 19.6 6.8 0.9 0.2
0.5 0.5 0.5 0.5 0.5 0.5 0.7 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
103.9 126.9 143.8 156.2 162.6 163.7 158.2 147.7 132.2 112.8
92.2 70.5 50.7 33.3 21.2 12.3 4.6 0.9 0.2 0.2
0.5 0.5 0.5 0.5 0.5 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.5 0.5 0.5 0
103.9 103.2 96.8 86.3 74 60.3 46.3 33.6 23.5 15.8
10.5 7.1 4.6 2.7 1.4 0.9 0.7 0.7 0.7 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.7 0.7 0.7 0.5 0.5 0
103.9 82.9 61.2 41.8 26.3 15.1 8.4 4.6 3 2.1
1.4 1.1 1.1 0.9 1.1 1.1 1.1 1.1 1.4 1.4
1.4 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.4 1.4
1.1 1.1 0.9 0.7 0.5 0.5 0
103.9 66.9 38.8 19.9 8.4 4.1 2.7 2.1 1.8 1.6
1.4 1.4 1.4 1.4 1.4 1.4 1.6 1.6 1.8 2.1
2.1 2.1 2.3 2.3 2.3 2.1 2.1 2.1 1.8 1.8
1.6 1.4 1.1 0.9 0.7 0.5 0
103.9 57.3 28.1 11 4.6 3 2.5 2.1 1.8 1.6
1.6 1.6 1.4 1.6 1.6 1.8 1.8 2.1 2.3 2.3
2.5 2.7 2.7 2.7 2.7 2.7 2.5 2.5 2.3 2.1
2.1 1.8 1.4 1.1 0.7 0.5 0
103.9 56.4 26.5 9.1 3.9 2.7 2.3 2.1 1.8 1.6
1.6 1.6 1.6 1.8 1.8 1.8 2.1 2.3 2.3 2.5
2.7 3 3 2.7 2.7 2.7 2.7 2.7 2.5 2.3
2.1 1.8 1.6 1.1 0.7 0.2 0
